??
Селекция на CAD модел
Weidmueller 8937970000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8937970000
MANUTYPEDESC
Manufacturer Type Description
MOS 24VDC/8-30VDC 2A
DESCSHORT
Short Description
Solid-state relay, with functional earth connection, 24 V DC ±20 %, Varistor, Reverse polarity protection 8...30 V DC, 2 A, Screw connection
DESCLONG
Long Description
Solid-state relay for switching and amplifying digital signals. The relay operates wear-free and noiselessly. Control circuit and load circuit are electrically isolated.
GTIN
4032248716203
MANUNAME
Manufacturer Name
Weidmueller Group
AAB460
Rated operating current Ie
2 A
AAF691
max. output voltage
30 V
AAF692
min. output voltage
8 V
AAF703
max. input voltage
28.800 V
AAF704
min. primary voltage range
19.200 V
AAP798
Application standards
CE; CULUS; DETNORVER; EAC
BAA303
Power loss, static, current-independent [Pls]
0.300 W
BAD391
LED display present
No
AAF040
Mass
0.036 kg
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Preview - Generation