??
Селекция на CAD модел
Weidmueller 8937930000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8937930000
MANUTYPEDESC
Manufacturer Type Description
MOS 12-28VDC/5VTTL
DESCSHORT
Short Description
Solid-state relay, 12 V DC...28 V DC, Varistor, Reverse polarity protection 5 V TTL, 50 mA, Screw connection
DESCLONG
Long Description
Solid-state relay for switching and amplifying digital signals. The relay operates wear-free and noiselessly. Control circuit and load circuit are electrically isolated.
GTIN
4032248716166
MANUNAME
Manufacturer Name
Weidmueller Group
AAB460
Rated operating current Ie
0.050 A
AAF691
max. output voltage
5.250 V
AAF692
min. output voltage
4.750 V
AAF703
max. input voltage
28 V
AAF704
min. primary voltage range
12 V
AAP798
Application standards
CE; CULUS; DETNORVER; EAC
BAA303
Power loss, static, current-independent [Pls]
0.200 W
BAD391
LED display present
Yes
AAF040
Mass
0.034 kg
AAD931
customs tariff number (TARIC)
85043180
URL
URL
Preview - Generation