??
Селекция на CAD модел
Weidmueller 8937920000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8937920000
MANUTYPEDESC
Manufacturer Type Description
MOS 5VTTL/24VDC 0,1A
DESCSHORT
Short Description
Solid-state relay, 5 V TTL, Varistor, Reverse polarity protection 24 VDC ±20%, 100 mA, Screw connection
DESCLONG
Long Description
Solid-state relay for switching and amplifying digital signals. The relay operates wear-free and noiselessly. Control circuit and load circuit are electrically isolated.
GTIN
4032248716159
MANUNAME
Manufacturer Name
Weidmueller Group
AAB460
Rated operating current Ie
0.100 A
AAF691
max. output voltage
28.800 V
AAF692
min. output voltage
19.200 V
AAF703
max. input voltage
5.250 V
AAF704
min. primary voltage range
4.750 V
AAP798
Application standards
CE; CULUS; DETNORVER; EAC
BAA303
Power loss, static, current-independent [Pls]
0.600 W
BAD391
LED display present
Yes
BAH319
Design of digital output
Transistor
AAF040
Mass
0.035 kg
AAD931
customs tariff number (TARIC)
85043180
URL
URL
Preview - Generation