??
Selezione modello CAD
Weidmueller 8921120000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
8921120000
MANUTYPEDESC
Manufacturer Type Description
RCMKITP-I 24VDC 4CO LD
DESCSHORT
Description short
Modulo a relè, 24 V DC, LED verde, Diodo a corsa libera, 4 Contatto di scambio (AgNi) , 240 V AC, 6 A, PUSH IN, Tasto di prova disponibile: Sì
DESCLONG
Description long
Gruppo di relè a innesto e spina a innesto. Il circuito della corrente di comando e il circuito della corrente di carico sono isolati elettricamente.
GTIN
GTIN-Code
4032248692330
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB377
Type of switch contact
Simple contact
AAB960
min. rated control voltage Us with DC
22.800 V
AAP365
Number of breaking contacts
0
AAP377
Number of changers
4
AAP546
Number of making contacts
0
AAP798
Application standards
CE; DETNORVER; EAC
AAS575
Power loss per pole, current-dependent [PlIp]
2.540 W
BAA303
Power loss, static, current-independent [Pls]
7.900 W
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
poled
BAC050
Type of actuation
DC
BAD132
Complete device with socket base
Yes
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
BAD551
Contacts, forced present
No
BAD831
Design of electrical connection
Plug-in connection
BAG975
degree of protection
IP20
AAF040
Mass
0.096 kg
BAB577
depth
78.3 mm
BAA020
height
98 mm
BAF016
width
28 mm
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Preview - Generation