??
Seleção de modelos em CAD
Weidmueller 8876220000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8876220000
MANUTYPEDESC
Manufacturer Type Description
SCM-I 2CO P
DESCSHORT
Short Description
Relay socket, IP20, 2 CO contact , 12 A, PUSH IN
DESCLONG
Long Description
Socket for accepting an industrial plug-in relay.
GTIN
4032248609031
MANUNAME
Manufacturer Name
Weidmueller Group
AAI319
number of pins
8
AAP798
Application standards
CE; CSA; CURUS; VDE
BAD454
Functional extension possible
Yes
BAD470
detachable terminals present
No
BAD831
Design of electrical connection
Plug-in connection
AAF040
Mass
0.052 kg
BAB577
depth
48.3 mm
BAA020
height
98 mm
BAF016
width
28 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation