??
Výběr CAD modelu
Weidmueller 8870240000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
8870240000
MANUTYPEDESC
Manufacturer Type Description
RCI374AB2
DESCSHORT
Description short
Miniaturní průmyslové relé, 12 V DC, Zelená LED, Nulová dioda, 1 CO contact (AgNi) , 240 V AC, 16 A, Rozteč v mm: 5.00, Testovací tlačítko k dispozici: Ano
DESCLONG
Description long
Relé pro spínání, zesilování a násobení digitálních signálu s nízkým elektrickým zatížením. Malé provedení
GTIN
GTIN-Code
4032248613618
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB377
Type of switch contact
Simple contact
AAB960
min. rated control voltage Us with DC
11.400 V
AAP365
Number of breaking contacts
0
AAP377
Number of changers
1
AAP546
Number of making contacts
0
AAP798
Application standards
CE; CSA; CURUS; EAC; VDE
AAS575
Power loss per pole, current-dependent [PlIp]
13.200 W
BAA303
Power loss, static, current-independent [Pls]
13.200 W
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
poled
BAC050
Type of actuation
DC
BAD132
Complete device with socket base
No
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
BAD551
Contacts, forced present
No
AAF040
Mass
0.017 kg
BAB577
depth
30.181 mm
BAA020
height
29 mm
BAF016
width
13 mm
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Preview - Generation