??
Селекция на CAD модел
Weidmueller 8869400000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8869400000
MANUTYPEDESC
Manufacturer Type Description
SCM-I 2CO
DESCSHORT
Short Description
Relay socket, IP20, 2 CO contact , 12 A, Screw connection
DESCLONG
Long Description
Socket for accepting an industrial plug-in relay.
GTIN
4032248614264
MANUNAME
Manufacturer Name
Weidmueller Group
AAI319
number of pins
8
AAP798
Application standards
CE; CSA; CURUS; VDE
BAD454
Functional extension possible
Yes
BAD470
detachable terminals present
No
BAD831
Design of electrical connection
Screw connection
AAF040
Mass
0.052 kg
BAB577
depth
61.5 mm
BAA020
height
77 mm
BAF016
width
27.2 mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation