??
Селекция на CAD модел
Weidmueller 8857030000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8857030000
MANUTYPEDESC
Manufacturer Type Description
JPP PNP NPN 24VDC
DESCSHORT
Short Description
Level converter
DESCLONG
Long Description
The JPP level converter converts NPN signals into PNP signals and vice versa. This guarantees optimum adaptation to existing circuits.
GTIN
4032248573332
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
14.400 mm
BAF016
width
36 mm
AAF040
Mass
0.041 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation