??
CAD模型選擇
Weidmueller 8829680000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
8829680000
MANUTYPEDESC
Manufacturer Type Description
IE-C5ES8UG0150A40A40-E
DESCSHORT
Description short
以太网跳线, RJ45 IP 20, RJ45 IP 20, 回路数: 8
DESCLONG
Description long
即用型以太网数据联接线,铜导线。
GTIN
GTIN-Code
4032248534173
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAD244
Category
5
AAG324
flame retardant version
Yes
AAK270
color anti-kink sleeve
black
AAK321
cable construction
4x2
AAK322
cable type
SF/UTP
AAK335
type of anti-kink sleeve
moulded-on
AAK422
type of connector connection 1
RJ45 8(4)
AAK423
type of connector connection 2
RJ45 8(4)
AAL680
halogen free (according to EN 50267-2-2)
Yes
AAM031
locking lever present
Yes
AAM076
suitable for cable guide chain
No
BAB378
Color of coat
green
BAD656
Without halogens
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAD999
Oil-resistant in accordance EN 60811-2-1
Yes
BAE033
Flame resistant according to standard
According to IEC 60332-3-24
BAG975
degree of protection
IP20
BAI969
Length
15 m
AAF040
Mass
0.620 kg
AAD931
customs tariff number (TARIC)
85444210
URL
URL
Preview - Generation