??
Селекция на CAD модел
Weidmueller 8820710000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8820710000
MANUTYPEDESC
Manufacturer Type Description
MCZ O TRAK 24.110VDC
DESCSHORT
Short Description
Solid-state relay, for railway applications, 24...110 V DC -30 / +25 %, 5...137.5 V DC, 250 mA @ 50 °C, Tension-clamp connection
DESCLONG
Long Description
Solid-state relay for switching and amplifying digital signals. The relay operates wear-free and noiselessly. Control circuit and load circuit are electrically isolated.
GTIN
4032248522231
MANUNAME
Manufacturer Name
Weidmueller Group
AAB460
Rated operating current Ie
0.250 A
AAF691
max. output voltage
137.500 V
AAF692
min. output voltage
5 V
AAF703
max. input voltage
137.500 V
AAF704
min. primary voltage range
16.800 V
AAP798
Application standards
CE; EAC
BAA303
Power loss, static, current-independent [Pls]
0.900 W
BAD391
LED display present
Yes
BAH319
Design of digital output
Transistor
AAF040
Mass
0.024 kg
AAD931
customs tariff number (TARIC)
85364110
URL
URL
Preview - Generation