??
Výběr CAD modelu
Weidmueller 8771430000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
8771430000
MANUTYPEDESC
Manufacturer Type Description
JPR 24VDC ISO 1CO M12
DESCSHORT
Description short
Reléový modul, 24 V DC ±20 %, Nulová dioda, 1 CO contact (AgSnO) , 2 A, M12 - zástrčka/patice, kódování A
DESCLONG
Description long
Sestava zásuvného relé a zásuvné zdířky. Řídicí obvod a zátěžový obvod jsou elektricky izolované.
GTIN
GTIN-Code
4032248439638
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB377
Type of switch contact
Simple contact
AAB960
min. rated control voltage Us with DC
19.200 V
AAP365
Number of breaking contacts
0
AAP377
Number of changers
1
AAP546
Number of making contacts
0
AAP798
Application standards
CE; CULUS
BAA020
height
14.400 mm
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
non-polarized
BAD132
Complete device with socket base
Yes
BAD470
detachable terminals present
No
BAD551
Contacts, forced present
No
BAD831
Design of electrical connection
Connector M12
BAF016
width
36 mm
BAG975
degree of protection
IP67
AAF040
Mass
0.052 kg
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Preview - Generation