??
Choix du modèle CAO
Weidmueller 8693380000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
8693380000
MANUTYPEDESC
Manufacturer Type Description
RCL314048
DESCSHORT
Description short
Relais industriel miniature, 48 V DC, Non, 1 Inverseur (AgNi) , 250 V AC, 16 A, Pas en mm: 5.00, Levier de forçage disponible: Non
DESCLONG
Description long
Relais pour commutation, amplification et multiplication de signaux numériques avec faibles charges électriques. Conception peu encombrante
GTIN
GTIN-Code
4032248364824
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB377
Type of switch contact
Simple contact
AAB960
min. rated control voltage Us with DC
45.600 V
AAP365
Number of breaking contacts
0
AAP377
Number of changers
1
AAP546
Number of making contacts
0
AAP798
Application standards
CSA; CURUS; EAC; VDE
AAS575
Power loss per pole, current-dependent [PlIp]
13.220 W
BAA303
Power loss, static, current-independent [Pls]
13.200 W
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
non-polarized
BAC050
Type of actuation
DC
BAD132
Complete device with socket base
No
BAD391
LED display present
No
BAD470
detachable terminals present
No
BAD551
Contacts, forced present
No
BAG975
degree of protection
IP20
AAF040
Mass
0.014 kg
BAB577
depth
19.3 mm
BAA020
height
29 mm
BAF016
width
12.7 mm
AAD931
customs tariff number (TARIC)
85364900
URL
URL
Aperçus & Génération 3D