??
Wybór modelu CAD
Weidmueller 8647700000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
8647700000
MANUTYPEDESC
Manufacturer Type Description
TIMER BTM-S
DESCSHORT
Description short
Przekaźnik czasowy, Z oddzielnym wejściem sterowania, 24...230 V AC, 24...48 V DC, 1 zestyk przełączny (AgNi 90/10) , 5 A, złącze śrubowe
DESCLONG
Description long
Przekaźnik czasowy do przetwarzania sygnałów sterowania. Krótkie impulsy są wydłużane, co zwiększa niezawodność ich wykrywania przez dalsze moduły sterowania.
GTIN
GTIN-Code
4032248308903
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB385
pluggable onto contactor
No
AAB424
Outputs, changeover delayed/non-delayed
No
AAB667
suitable for mounting onto standard rails
Yes
AAB958
min. rated control voltage Us with AC 50 Hz
20.400 V
AAB959
min. rated control voltage Us with AC 60 Hz
20.400 V
AAB960
min. rated control voltage Us with DC
20.400 V
AAP378
Number of changers of delayed relay outputs
1
BAA303
Power loss, static, current-independent [Pls]
2.900 W
BAD109
Semi-conductor output present
No
BAD198
suitable only for remote control
No
BAD432
Plug-in base present
No
BAD453
Remote control possible
No
BAD479
Response delay is present
Yes
BAD486
Time relay has wipe contact
Yes
BAD497
function blinking with impulse beginning, fixed time present
Yes
BAD498
function blinking with pause beginning, fixed time present
Yes
BAD520
Startup wiping present
Yes
BAD539
Impulse forming possible
No
BAD585
reset-delay possible
Yes
BAD604
Star/delta present
No
BAD607
clocking with pulse starting, variable
No
BAD608
clocking with pause starting, variable
No
BAD831
Design of electrical connection
Screw connection
AAF040
Mass
0.076 kg
BAB577
depth
74 mm
BAA020
height
81.9 mm
BAF016
width
17.5 mm
AAD931
customs tariff number (TARIC)
85364900
URL
URL
Preview - Generation