??
Селекция на CAD модел
Weidmueller 8638950000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8638950000
MANUTYPEDESC
Manufacturer Type Description
WAS5 PRO RTD CU
DESCSHORT
Short Description
Temperature transducer, 2-/3-/4- wire RTD, Configurable, Input: Temperature, CU, Output: 0(4)-20 mA, 0-10 V
DESCLONG
Long Description
Transmitter for converting the input signals of temperature sensors into standardized analogue measurement values.
GTIN
4032248309917
MANUNAME
Manufacturer Name
Weidmueller Group
BAA039
max. ambient temperature
55 °C
BAB577
depth
112.400 mm
BAD484
Output signal can be configured
Yes
BAF016
width
17.500 mm
AAF040
Mass
0.103 kg
AAD931
customs tariff number (TARIC)
85043129
URL
URL
Preview - Generation