??
Seleção de modelos em CAD
Weidmueller 8614780000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8614780000
MANUTYPEDESC
Manufacturer Type Description
WAVEFILTER 3A
DESCSHORT
Short Description
Mains power filter, Attenuation at 100 MHz: 30 dB
DESCLONG
Long Description
The mains filter can be snapped onto the terminal rail. The passive mains filter is used to reduce electrical interference from the power supply.
GTIN
4032248277070
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
73 mm
BAB577
depth
92 mm
BAB888
Design
Network filter
BAB894
Design
Network filter
BAF016
width
22.500 mm
AAF040
Mass
0.080 kg
AAD931
customs tariff number (TARIC)
85363010
URL
URL
Preview - Generation