??
CADモデル選択
Weidmueller 8287730000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8287730000
MANUTYPEDESC
Manufacturer Type Description
MCZ O 24VUC
DESCSHORT
Short Description
Solid-state relay, 24 V UC ±20 %, 24 VDC ±20%, 2 A, Tension-clamp connection
DESCLONG
Long Description
Solid-state relay for switching and amplifying digital signals. The relay operates wear-free and noiselessly. Control circuit and load circuit are electrically isolated.
GTIN
4008190985400
MANUNAME
Manufacturer Name
Weidmueller Group
AAB460
Rated operating current Ie
2 A
AAF691
max. output voltage
28.800 V
AAF692
min. output voltage
19.200 V
AAF703
max. input voltage
28.800 V
AAF704
min. primary voltage range
19.200 V
AAP798
Application standards
CE; CSA; CURUS; EAC
BAA303
Power loss, static, current-independent [Pls]
3.800 W
BAD391
LED display present
Yes
BAH319
Design of digital output
Transistor
AAF040
Mass
0.023 kg
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Preview - Generation