??
Wybór modelu CAD
Weidmueller 8019900000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
8019900000
MANUTYPEDESC
Manufacturer Type Description
RS SD25B LP3R
DESCSHORT
Description short
Moduł interfejsu z terminalem, złączem, Złącza SUB-D wg IEC 60807 / DIN 41652, Gniazdo 25 bieg, LL3R 5.08 mm, złącze śrubowe
DESCLONG
Description long
Moduł transferu jako interfejs ze stykami i złączami.
GTIN
GTIN-Code
4008190052171
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB418
Design of the electrical connection (head 1)
Screw connection
AAF726
rated current
1.500 A
AAM488
type of electrical connection, control side
Screw connection
AAT080
Pole number
25
BAA020
height
87 mm
BAA295
Degree of soiling
2
BAB431
mounting type
Top-hat rail TH35
BAB577
depth
80 mm
BAF016
width
60 mm
AAF040
Mass
0.160 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation