??
Výběr CAD modelu
Weidmueller 8000075197
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
8000075197
MANUTYPEDESC
Manufacturer Type Description
Y-INTERFACE BLL
DESCSHORT
Description short
Modul rozhraní se svorkou, konektor, PUSH IN
DESCLONG
Description long
Modul přenosu jako rozhraní se svorkami a konektory.
GTIN
8430243428422
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB418
Design of the electrical connection (head 1)
Plug terminal connection
BAA020
height
38.400 mm
BAA295
Degree of soiling
3
BAB577
depth
16.400 mm
BAF016
width
15.200 mm
BAH005
rated voltage
230 V
AAF040
Mass
0.007 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation