??
CAD모델 선택
Weidmueller 8000074320
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8000074320
MANUTYPEDESC
Manufacturer Type Description
KEB MOPL 4060 S2N H
DESCSHORT
Short Description
Mounting plate (Housing) Klippon EB (Essential Box) 540 x 340 x 12 mm, Stainless steel 1.4301 (304) untreated, silver
DESCLONG
Long Description
Mounting plate for mounting terminal rails or electrical equipment in a housing.
GTIN
4064675425298
MANUNAME
Manufacturer Name
Weidmueller Group
AAF567
type of surface treatment
untreated
AAG076
punching present
Yes
BAB664
material
stainless steel - 1.4301
BAF785
Surface
untreated
AAF040
Mass
2.295 kg
BAA020
height
340 mm
BAF016
width
540 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
미리보기 - 생성