??
CAD模型選擇
Weidmueller 8000073215
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
8000073215
MANUTYPEDESC
Manufacturer Type Description
TS35X15 ST POK 2560
DESCSHORT
Description short
端子导轨, 带长孔, 安装导轨, 35 x 15 x 583 mm, 钢, 电镀锌和钝化
DESCLONG
Description long
金属型材导轨用于夹持电气设备。端子导轨安装在外壳、端子盒内、机柜或类似设备上。
GTIN
GTIN-Code
4064675356721
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC899
Bore holes distance, centric
573 mm
AAG011
thickness of material
1.500 mm
AAO740
Hole, form of
Oblong hole
BAA018
length
583 mm
BAB664
material
Steel
BAB888
Design
Top-hat rail 35/7,5 mm
BAE496
min. thickness
1.500 mm
BAF785
Surface
galvanic/electrolytic zinc plated
AAF040
Mass
0.411 kg
BAA020
height
35 mm
BAF016
width
583 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL
Preview - Generation