??
CAD model selection
Weidmueller 8000003886
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8000003886
MANUTYPEDESC
Manufacturer Type Description
TS15X5 ST K21
DESCSHORT
Short Description
Terminal rail, Terminal rails, Steel, galvanic zinc plated and passivated, Width: 114 mm, Height: 15 mm, Depth: 5.5 mm
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4050118627930
MANUNAME
Manufacturer Name
Weidmueller Group
AAG011
thickness of material
1 mm
AAG076
punching present
No
AAO740
Hole, form of
Oblong hole
BAA018
length
114 mm
BAB664
material
Steel
BAB888
Design
Top-hat rail 15 mm
BAE496
min. thickness
1 mm
BAF785
Surface
galvanic/electrolytic zinc plated
AAF040
Mass
0.020 kg
BAA020
height
15 mm
BAF016
width
114 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL
Preview - Generation