??
Выбор CAD модели
Weidmueller 7760056344
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
7760056344
MANUTYPEDESC
Manufacturer Type Description
DRI424615LT
DESCSHORT
Description short
Миниатюрное промышленное реле, 115 В AC, Красный светодиод, 2 Переключающий контакт (AgSnO) , 250 V AC, 5 A, Кнопка проверки доступна: Да
DESCLONG
Description long
Реле для переключения, усиления и умножения цифровых сигналов с невысокой электрической нагрузкой. Компактный дизайн.
GTIN
GTIN-Code
6944169739910
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB377
Type of switch contact
Simple contact
AAB958
min. rated control voltage Us with AC 50 Hz
92 V
AAB959
min. rated control voltage Us with AC 60 Hz
92 V
AAP365
Number of breaking contacts
0
AAP377
Number of changers
2
AAP546
Number of making contacts
0
AAP798
Application standards
CE; CURUS; EAC
AAS575
Power loss per pole, current-dependent [PlIp]
2.350 W
BAA303
Power loss, static, current-independent [Pls]
3.600 W
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
non-polarized
BAC050
Type of actuation
AC
BAD132
Complete device with socket base
No
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
BAD551
Contacts, forced present
No
BAG975
degree of protection
IP20
AAF040
Mass
0.020 kg
BAB577
depth
39.45 mm
BAA020
height
30.6 mm
BAF016
width
12.6 mm
AAD931
customs tariff number (TARIC)
85364900
URL
URL
Preview - Generation