??
Селекция на CAD модел
Weidmueller 7760056227
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
7760056227
MANUTYPEDESC
Manufacturer Type Description
SLD F 4CO
DESCSHORT
Short Description
Relay socket, IP10, 4 CO contact , 10 A, Screw connection
DESCLONG
Long Description
Socket for accepting an industrial plug-in relay.
GTIN
6944169634031
MANUNAME
Manufacturer Name
Weidmueller Group
AAI319
number of pins
14
AAP798
Application standards
CE; CURUS
BAD454
Functional extension possible
Yes
BAD470
detachable terminals present
No
BAD831
Design of electrical connection
Screw connection
AAF040
Mass
0.082 kg
BAB577
depth
30 mm
BAA020
height
84.6 mm
BAF016
width
44 mm
AAD931
customs tariff number (TARIC)
85364900
URL
URL
Preview - Generation