??
CAD Model seçimi
Weidmueller 4329610000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
4329610000
MANUTYPEDESC
Manufacturer Type Description
RKDG D9 PT6
DESCSHORT
Short Description
Sealing insert (housing) Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM, 7 mm, 9 mm
DESCLONG
Long Description
Sealing inserts for FieldPower housings for sealing, inserting round cables and integrating connectors and other adapters.
GTIN
4032248668687
MANUNAME
Manufacturer Name
Weidmueller Group
AAT099
Color number according to RAL
9011
BAA351
color
black
BAB664
material
Plastic
AAF040
Mass
0.026 kg
BAB577
depth
34.371 mm
BAA020
height
48.671 mm
BAF016
width
18 mm
AAD931
customs tariff number (TARIC)
40169300
URL
URL
Preview - Generation