??
CAD模型選擇
Weidmueller 4323210000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
4323210000
MANUTYPEDESC
Manufacturer Type Description
RKDG D11 PT6
DESCSHORT
Description short
密封插芯(外壳), 可折叠密封, IP65, 带相应外壳, IP65, 带对应机壳, EPDM, 9 mm, 11 mm
DESCLONG
Description long
FieldPower 外壳密封插芯,用于密封、插入圆形电缆,集成接插件和其他适配器。
GTIN
GTIN-Code
4032248641215
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAT099
Color number according to RAL
9011
BAA351
color
black
BAB664
material
Plastic
AAF040
Mass
0.025 kg
BAB577
depth
33.88 mm
BAA020
height
48.671 mm
BAF016
width
18 mm
AAD931
customs tariff number (TARIC)
40169300
URL
URL
Preview - Generation