??
Choix du modèle CAO
Weidmueller 4061590000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
4061590000
MANUTYPEDESC
Manufacturer Type Description
RSS112024
DESCSHORT
Description short
Relais de commutation miniature, 24 V DC, Non, 1 Inverseur (AgNi, plaqué or) , 250 V AC, 6 A, Levier de forçage disponible: Non
DESCLONG
Description long
Relais pour commutation, amplification et multiplication de signaux numériques avec faibles charges électriques
GTIN
GTIN-Code
4032248252282
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB377
Type of switch contact
Simple contact
AAB960
min. rated control voltage Us with DC
21.600 V
AAP365
Number of breaking contacts
0
AAP377
Number of changers
1
AAP546
Number of making contacts
0
AAS575
Power loss per pole, current-dependent [PlIp]
1.800 W
BAA303
Power loss, static, current-independent [Pls]
2 W
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
non-polarized
BAD132
Complete device with socket base
No
BAD391
LED display present
No
BAD470
detachable terminals present
No
BAD551
Contacts, forced present
No
BAD831
Design of electrical connection
Plug-in connection
BAG975
degree of protection
IP67
AAF040
Mass
0.004 kg
BAB577
depth
18.2 mm
BAA020
height
27.8 mm
BAF016
width
5 mm
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Aperçus & Génération 3D