??
Выбор CAD модели
Weidmueller 4060120000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
4060120000
MANUTYPEDESC
Manufacturer Type Description
RSS113024
DESCSHORT
Description short
Миниатюрное переключающее реле, 24 В DC, Нет, 1 Переключающий контакт (AgNi) , 250 V AC, 6 A, Кнопка проверки доступна: Нет
DESCLONG
Description long
Реле для переключения, усиления и умножения цифровых сигналов с невысокими электрическими нагрузками
GTIN
GTIN-Code
4032248252251
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB377
Type of switch contact
Simple contact
AAB960
min. rated control voltage Us with DC
21.600 V
AAP365
Number of breaking contacts
0
AAP377
Number of changers
1
AAP546
Number of making contacts
0
AAS575
Power loss per pole, current-dependent [PlIp]
1.800 W
BAA303
Power loss, static, current-independent [Pls]
2 W
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
non-polarized
BAD132
Complete device with socket base
No
BAD391
LED display present
No
BAD470
detachable terminals present
No
BAD551
Contacts, forced present
No
BAD831
Design of electrical connection
Plug-in connection
BAG975
degree of protection
IP67
AAF040
Mass
0.006 kg
BAB577
depth
18.2 mm
BAA020
height
27.8 mm
BAF016
width
5 mm
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Preview - Generation