??
Výběr CAD modelu
Weidmueller 4058630000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
4058630000
MANUTYPEDESC
Manufacturer Type Description
RCL424730
DESCSHORT
Description short
Miniaturní průmyslové relé, 230 V AC, Ne, 2 CO contact (AgNi) , 250 V AC, 8 A, Rozteč v mm: 5.00, Testovací tlačítko k dispozici: No
DESCLONG
Description long
Relé pro spínání, zesilování a násobení digitálních signálu s nízkým elektrickým zatížením. Malé provedení
GTIN
GTIN-Code
4032248252510
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB377
Type of switch contact
Simple contact
AAB958
min. rated control voltage Us with AC 50 Hz
207 V
AAB959
min. rated control voltage Us with AC 60 Hz
207 V
AAP365
Number of breaking contacts
0
AAP377
Number of changers
2
AAP546
Number of making contacts
0
AAP798
Application standards
CSA; CURUS; EAC; VDE
AAS575
Power loss per pole, current-dependent [PlIp]
3.950 W
BAA303
Power loss, static, current-independent [Pls]
7.200 W
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
non-polarized
BAC050
Type of actuation
AC
BAD132
Complete device with socket base
No
BAD391
LED display present
No
BAD470
detachable terminals present
No
BAD551
Contacts, forced present
No
BAG975
degree of protection
IP20
AAF040
Mass
0.013 kg
BAB577
depth
19.3 mm
BAA020
height
29 mm
BAF016
width
12.7 mm
AAD931
customs tariff number (TARIC)
85364900
URL
URL
Preview - Generation