??
Селекция на CAD модел
Weidmueller 3835360000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
3835360000
MANUTYPEDESC
Manufacturer Type Description
TST PPT/35
DESCSHORT
Short Description
Mounting foot for mounting rail, Anthracite, PA 66, without, Width: 10 mm
DESCLONG
Long Description
Mounting feet are screwed to the wall, for example, to enable terminal rails to be mounted.
GTIN
4008190542641
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
Polyamide (PA)
AAF040
Mass
0.013 kg
BAB577
depth
46.25 mm
BAA020
height
43.2 mm
BAF016
width
10 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation