??
CAD模型选择
Weidmueller 3834100000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
3834100000
MANUTYPEDESC
Manufacturer Type Description
QB 2 MK6
DESCSHORT
Short Description
Cross-connector (terminal) Plugged, black, 41 A, Number of poles: 2, Pitch in mm: 13.00, Insulated: Yes, Width: 18.5 mm
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4008190542573
MANUNAME
Manufacturer Name
Weidmueller Group
AAC034
shock-hazard protection present
Yes
AAC900
Grid dimensions
13 mm
AAF726
rated current
41 A
AAP367
Number of bridged terminals
2
BAA351
color
black
BAB888
Design
Cross connector
BAD124
Explosion tested design (EEx e)
No
BAD383
Insulation present
Yes
BAG640
Assembly type
plug-in
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation