??
Селекция на CAD модел
Weidmueller 2885950000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2885950000
MANUTYPEDESC
Manufacturer Type Description
MF 5/12 MM WS
DESCSHORT
Short Description
Terminal marking, white, Pitch in mm: 12.00, Printed characters: neutral, Width: 12 mm, Height: 5 mm
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4064675854555
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
12 mm
BAA020
height
5 mm
BAA351
color
white
BAB577
depth
0.700 mm
BAB664
material
thermoplastic polyurethan-elastomers (TPU)
AAF040
Mass
0.000 kg
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation