??
CAD model selection
Weidmueller 2885790000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2885790000
MANUTYPEDESC
Manufacturer Type Description
ESG-LP 6/17 MM GE
DESCSHORT
Short Description
Device marking, Width: 17 mm, Printed characters: without, Polyamide, yellow
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4064675854395
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
6 mm
BAB577
depth
0.050 mm
BAB664
material
Polyamide (PA)
BAC140
Combustibility class
V0
BAD656
Without halogens
Yes
BAF016
width
17 mm
AAF040
Mass
0.000 kg
AAD931
customs tariff number (TARIC)
39199080
URL
URL
Preview - Generation