??
CADモデル選択
Weidmueller 2831790000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2831790000
MANUTYPEDESC
Manufacturer Type Description
ZQV 4N/10 WT
DESCSHORT
Short Description
Cross-connector (terminal) Plugged, white, 32 A, Number of poles: 10, Pitch in mm: 6.10, Insulated: Yes, Width: 58.7 mm
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4064675417026
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
6.100 mm
AAF726
rated current
32 A
AAP367
Number of bridged terminals
10
BAA351
color
white
BAB888
Design
Cross connector
BAD124
Explosion tested design (EEx e)
No
BAD383
Insulation present
Yes
BAG640
Assembly type
plug-in
BAH005
rated voltage
400 V
AAF040
Mass
0.007 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation