??
CAD模型选择
Weidmueller 2831560000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2831560000
MANUTYPEDESC
Manufacturer Type Description
ZQV 2.5N/2 WT
DESCSHORT
Short Description
Cross-connector (terminal) Plugged, white, 24 A, Number of poles: 2, Pitch in mm: 5.10, Insulated: Yes, Width: 7.9 mm
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4064675416692
MANUNAME
Manufacturer Name
Weidmueller Group
AAC034
shock-hazard protection present
Yes
AAC900
Grid dimensions
5.100 mm
AAF726
rated current
24 A
AAP367
Number of bridged terminals
2
BAA351
color
white
BAB888
Design
Cross connector
BAD124
Explosion tested design (EEx e)
Yes
BAD383
Insulation present
Yes
BAG640
Assembly type
plug-in
BAH005
rated voltage
400 V
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation