??
CADモデル選択
Weidmueller 2830780000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2830780000
MANUTYPEDESC
Manufacturer Type Description
SAI-WDF-M12-4P-T-COD-M16
DESCSHORT
Short Description
Sensor-actuator adaptor, Number of poles: 4, Coding: T-coded, M12 socket, M12 plug, 63 V
DESCLONG
Long Description
Adapter for distributing and transferring electrical signals to a downstream peripheral device.
GTIN
4064675389149
MANUNAME
Manufacturer Name
Weidmueller Group
AAC076
Coding (head 1)
T-coded
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
12 A
BAA295
Degree of soiling
3
BAB392
certificate/approval
CE; UKCA
BAC461
material of housing
Brass
BAD993
shielded
Yes
AAF040
Mass
0.024 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation