??
Výběr CAD modelu
Weidmueller 2813820004
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2813820004
MANUTYPEDESC
Manufacturer Type Description
IE-C5ES8VB0004N40N40-B-K6KV
DESCSHORT
Description short
Patch kabel inteligentní měření, RJ45 IP30 (zapojeno) RJ45 IP30 (zapojeno) Počet pólů: 8, 0.4 m
DESCLONG
Description long
Datové linky Smart Metering Ethernet připravené k zapojení s měděnými vodiči.
GTIN
GTIN-Code
4064675298304
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAD244
Category
5
AAG324
flame retardant version
Yes
AAK270
color anti-kink sleeve
blue
AAK321
cable construction
4x2
AAK322
cable type
SF/UTP
AAK422
type of connector connection 1
RJ45 8(4)
AAK423
type of connector connection 2
RJ45 8(4)
BAB378
Color of coat
blue
BAD993
shielded
Yes
BAE033
Flame resistant according to standard
According to IEC 60332-3-24
BAI969
Length
0.400 m
AAF040
Mass
0.027 kg
AAD931
customs tariff number (TARIC)
85444210
URL
URL
Preview - Generation