??
Селекция на CAD модел
Weidmueller 2791110000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2791110000
MANUTYPEDESC
Manufacturer Type Description
B2T 2.5 BL
DESCSHORT
Short Description
Multi-tier modular terminal, blue, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, PA 66/6
DESCLONG
Long Description
Terminal block with several levels for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. Space-saving design.
GTIN
4064675070306
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.011 kg
BAB577
depth
48.700 mm
BAA020
height
72.701 mm
BAF016
width
5 mm
AAD931
customs tariff number (TARIC)
-
URL
URL
Preview - Generation