??
CAD模型选择
Weidmueller 2786890000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2786890000
MANUTYPEDESC
Manufacturer Type Description
ZQV 6N/6 BL
DESCSHORT
Short Description
Cross-connector (terminal) Plugged, blue, 41 A, Number of poles: 6, Pitch in mm: 8.00, Insulated: Yes, Width: 46.3 mm
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4064675064572
MANUNAME
Manufacturer Name
Weidmueller Group
AAC034
shock-hazard protection present
Yes
AAC900
Grid dimensions
8 mm
AAF726
rated current
41 A
AAP367
Number of bridged terminals
6
BAA351
color
blue
BAB888
Design
Cross connector
BAD124
Explosion tested design (EEx e)
No
BAD383
Insulation present
Yes
BAG640
Assembly type
plug-in
BAH005
rated voltage
400 V
AAF040
Mass
0.009 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation