??
Селекция на CAD модел
Weidmueller 2751270000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2751270000
MANUTYPEDESC
Manufacturer Type Description
IE-SR-4TX
DESCSHORT
Short Description
Router, 4x RJ45 10/100BaseT(X) -30 °C...70 °C
DESCLONG
Long Description
The Industrial Network Router enables communication between different networks (IP routing). The integrated firewall also allows you to control incoming and outgoing data traffic. Furthermore, the router uses VPN technology to provide encrypted, secure remote access to machines and systems, optionally via a wired or radio-based Internet connection.
GTIN
4050118899955
MANUNAME
Manufacturer Name
Weidmueller Group
BAG640
Assembly type
Miscellaneous
BAG975
degree of protection
IP30
AAF040
Mass
0.175 kg
AAD931
customs tariff number (TARIC)
85176200
URL
URL
Preview - Generation