??
Селекция на CAD модел
Weidmueller 2723360000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2723360000
MANUTYPEDESC
Manufacturer Type Description
RCH424024FG
DESCSHORT
Short Description
Miniature industrial relay, 24 V DC, No, 2 CO contacts forcibily guided (EN 61810-3 type B) (AgNi) , 250 V AC, 6 A, Test button available: No
DESCLONG
Long Description
Relay for switching, amplifying and multiplying digital signals with low electrical load. Small design
GTIN
4050118786071
MANUNAME
Manufacturer Name
Weidmueller Group
AAB377
Type of switch contact
Simple contact
AAB960
min. rated control voltage Us with DC
22.800 V
AAP365
Number of breaking contacts
0
AAP546
Number of making contacts
0
AAP798
Application standards
CURUS; EAC; TUEV
BAA303
Power loss, static, current-independent [Pls]
4.300 W
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
non-polarized
BAC050
Type of actuation
DC
BAD132
Complete device with socket base
No
BAD391
LED display present
No
BAD470
detachable terminals present
No
BAD551
Contacts, forced present
Yes
BAG975
degree of protection
IP20
AAF040
Mass
0.019 kg
BAB577
depth
29.1 mm
BAA020
height
28.402 mm
BAF016
width
12.602 mm
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Preview - Generation