??
Výběr CAD modelu
Weidmueller 2722230000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2722230000
MANUTYPEDESC
Manufacturer Type Description
VG M16 EXI 6-10 CR7J G4
DESCSHORT
Description short
Ex kabelová průchodka (plast) VG Exi 7J (Ex plastová kabelová průdchodka 7J Exi) rovný, M 16, 10 mm, OD min. 6 - OD max. 10 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.) Polyamid 6
DESCLONG
Description long
Plastová kabelová průchodka pro utěsňovací pouzdra při protahování kabelů. S odlehčením tahu. Vhodné k použití v zónách s nebezpečím výbuchu.
GTIN
GTIN-Code
4050118821468
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP54
AAG623
wrench width 1
22 mm
AAG624
wrench width 2
22 mm
AAH500
glass-fiber reinforced
No
AAH508
max. sealing range
10 mm
AAH509
min. sealing range
6 mm
AAK241
fire resistance (according to UL94)
HB
AAQ325
type of protection
Ex tb
AAS484
Bend protection present
No
AAS485
Counter nut present
No
AAW254
Design
straight
AAW301
minimum ambient temperature (during operation)
-40 °C
AAW302
maximum ambient temperature (during operation)
70 °C
ABC354
thread length connection thread
10 mm
ABC356
material of the sealing insert
Chloroprene
ABC357
impact category
7 Joule
ABC359
for armored cables
No
ABC364
type of seal Ex
Other
BAA351
color
light-blue
BAB664
material
Polyamide (PA)
BAB707
overall height
35.200 mm
BAC255
Color
blue
BAD656
Without halogens
No
BAD833
Explosion protection categories for gases
ATEX gas-ex-protection, Cat. 1
AAF040
Mass
0.010 kg
AAD931
customs tariff number (TARIC)
39269097
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation