??
CAD model selection
Weidmueller 2716000000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2716000000
MANUTYPEDESC
Manufacturer Type Description
TS 35X7.5 2M/CRN 316L
DESCSHORT
Short Description
Terminal rail, Accessories, Stainless steel 1.4404 (316L) untreated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4050118769210
MANUNAME
Manufacturer Name
Weidmueller Group
AAF567
type of surface treatment
untreated
AAG011
thickness of material
1 mm
BAA018
length
2000 mm
BAB664
material
stainless steel - 1.4404
BAE496
min. thickness
1 mm
BAF785
Surface
untreated
AAF040
Mass
0.340 kg
BAA020
height
35 mm
BAF016
width
2000 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL
Preview - Generation