??
Селекция на CAD модел
Weidmueller 2715990000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2715990000
MANUTYPEDESC
Manufacturer Type Description
VG 16 HQ K68 4-6.5
DESCSHORT
Short Description
Cable gland (plastic) Accessories, PG 16, Polycarbonate
DESCLONG
Long Description
Plastic cable gland for sealing housings when inserting cables. With strain relief.
GTIN
4050118769821
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP68
AAG746
mounting thread
PG16
AAQ204
Sealing type
rubber/plastic
BAB664
material
Polycarbonate (PC)
BAC572
Material
Plastic
AAF040
Mass
0.012 kg
AAD931
customs tariff number (TARIC)
39174000
URL
URL
Preview - Generation