??
CADモデル選択
Weidmueller 2707190000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2707190000
MANUTYPEDESC
Manufacturer Type Description
D-SUB M6.3 T25VU 3.2B4 TY BK
DESCSHORT
Short Description
PCB connector (data) male header, THT solder connection, Shielding: 360° shield contact, Gold over nickel, Tray
DESCLONG
Long Description
Pluggable PCB connector for connecting data lines.
GTIN
4050118810028
MANUNAME
Manufacturer Name
Weidmueller Group
AAB373
Type of interlock
Threaded joint
AAB754
Contact design
Pin
AAC128
design of plug connection
Fixed plug connector
AAC194
Type of packaging
Blister
AAC202
Material of the contact coat
Nickel/gold
AAP798
Application standards
UR
AAT080
Pole number
25
AAZ315
Rated voltage (II/2)
250 V
AAZ316
Rated voltage (III/2)
250 V
AAZ317
Rated voltage (III/3)
250 V
AAZ332
Pin length
3.500 mm
AAZ334
Type of PCB contacting
THT connection (Wave soldering)
AAZ335
Locking system
Screw flange
AAZ351
Layout of solder pins
linear
AAZ359
Direction mating face
Standard
AAZ360
lower limit temperature
-55 °C
AAZ361
upper limit temperature
105 °C
AAZ363
Coating plug contact area
≥ 50 µ" Ni / 30 µ" Au
AAZ364
Coating PCB contact area
≥ 50 µ" Ni / 100 µ" Sn
BAA020
height
12.960 mm
BAA097
color of housing
black
BAB577
depth
12.550 mm
BAC140
Combustibility class
V0
BAC487
material of insulation
Thermoplast
BAC818
Assembly
Other
BAD831
Design of electrical connection
Soldered connection
BAF016
width
53.040 mm
BAG640
Assembly type
Surface mounting
AAF040
Mass
0.017 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation