??
Choix du modèle CAO
Weidmueller 2694070000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2694070000
MANUTYPEDESC
Manufacturer Type Description
A2C 95/120 BL
DESCSHORT
Description short
Bloc de jonction traversant, PUSH IN, bleu, 95 mm², 232 A, 1000 V, Nombre de raccordements: 2, Nombre d'étages: 1, TS 35, V-0, Wemid, 130 °C
DESCLONG
Description long
Barrette de raccordement pour raccorder ou relier des conducteurs avec contact de sécurité permanent. L'acier trempé résiste aux efforts mécaniques, le cuivre étamé assure une conductivité optimale.
GTIN
4064675073253
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
95 mm²
AAB789
max. connectable conductor cross-section multiple wire
120 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
25 mm²
AAB940
min. connectable conductor cross-section multiple wire
25 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
232 A
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
232 A
BAA303
Power loss, static, current-independent [Pls]
7.420 W
BAA351
color
blue
BAC034
Connection type
Push-in connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
120 mm²
BAC677
Max. line cross section, rigid
120 mm²
BAC739
Min. line cross section, flexible
25 mm²
BAC740
Min. line cross section, rigid
25 mm²
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
Yes
BAD774
Closing plate required
No
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
1000 V
AAF040
Mass
0.171 kg
BAB577
depth
89.65 mm
BAA020
height
100.969 mm
BAF016
width
28 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Aperçus & Génération 3D