您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/19/17/04/01/2682260000.prj},{NB=2682260000},{MANUID=2682260000},{AAF040=1.005},{AAD931=85176200},{AAO676=2682260000},{AAO663=4050118692457},{PREVIEW=../../../../_pool_/28/44/26822600009999.png},{MANUTYPEDESC=IE-SW-AL06LM-4TX-2SC},{DESCSHORT=Network switch (managed) lite managed, Fast Ethernet, Number of ports: 4 x RJ45, 2 * SC Multi-mode, -40 °C...75 °C, IP30},{DESCLONG=Network switch for communication between stations in Ethernet networks.},{GTIN=4050118692457},{MANUNAME=Weidmueller Group},{AAD216=100 Mbps},{AAW608=No},{BAG640=Top-hat rail TH35},{BAG975=IP30},{URL=URL},{KEYWORD=Network Switch},{AAO677=Weidmueller Group},{AAO057=IE-SW-AL06LM-4TX-2SC},{AAW338=Network switch (managed)}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 2682260000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2682260000
MANUTYPEDESC
Manufacturer Type Description
IE-SW-AL06LM-4TX-2SC
DESCSHORT
Description short
网络交换机(管理型), 精简管理, Fast Ethernet, 端口类型和数量: 4x RJ45, 2 * SC Multi-mode, -40 °C...75 °C, IP30
DESCLONG
Description long
网络开关用于以太网中各站的通信。
GTIN
GTIN-Code
4050118692457
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAD216
Transmission rate
100 Mbps
AAW608
Functional expansion possible
No
BAG640
Assembly type
Top-hat rail TH35
BAG975
degree of protection
IP30
AAF040
Mass
1.005
kg
AAD931
customs tariff number (TARIC)
85176200
URL
URL
Preview - Generation
CAD
PDF