??
CAD模型选择
Weidmueller 2682180000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2682180000
MANUTYPEDESC
Manufacturer Type Description
IE-SW-EL08-6TX-2SCS
DESCSHORT
Short Description
Network switch (unmanaged) unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 2x SC Single-mode, -40 °C...75 °C, IP30
DESCLONG
Long Description
Network switch for communication between participants in Ethernet networks.
GTIN
4050118692532
MANUNAME
Manufacturer Name
Weidmueller Group
AAD216
Transmission rate
100 Mbps
BAG640
Assembly type
Top-hat rail TH35
BAG975
degree of protection
IP30
AAF040
Mass
0.520 kg
AAD931
customs tariff number (TARIC)
85176200
URL
URL
Preview - Generation