??
Селекция на CAD модел
Weidmueller 2680210000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2680210000
MANUTYPEDESC
Manufacturer Type Description
CMA-41-1000-5A-5VA-0,5
DESCSHORT
Short Description
Current transformer, closed current transformer
DESCLONG
Long Description
Device for the precise measurement of the current consumption of a load connected by means of rms value methods. Asymmetrical cable feed-through and space-saving design.
GTIN
4050118696547
MANUNAME
Manufacturer Name
Weidmueller Group
AAB508
Width of the opening
40 mm
AAB719
Height of the opening
10 mm
AAC034
shock-hazard protection present
Yes
AAC047
copper rail present
Yes
AAC078
Primary rated current In
1000 A
AAC105
snap-on mount present
No
AAC111
Secondary connection
Plug-in connection
AAC150
Over-current limitation factor
FS 5
AAG535
weight
321 g
AAP640
Number of primary inputs
1
BAB894
Design
Miscellaneous
BAD634
Certification
No
AAF040
Mass
0.321 kg
AAD931
customs tariff number (TARIC)
85043129
URL
URL
Preview - Generation