??
CAD model selection
Weidmueller 2675840000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2675840000
MANUTYPEDESC
Manufacturer Type Description
APGTB 2.5 PE 2C/1 DL
DESCSHORT
Short Description
Pluggable terminal, PUSH IN, pluggable, Green/yellow, 2.5, 2.5 mm², 24 A, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
DESCLONG
Long Description
Terminal block that accepts plug-in connections.
GTIN
4050118817645
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.009 kg
BAB577
depth
36.200 mm
BAA020
height
54.235 mm
BAF016
width
5.100 mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation