??
CAD model selection
Weidmueller 2668370000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2668370000
MANUTYPEDESC
Manufacturer Type Description
HDC MHP70 M 25
DESCSHORT
Short Description
Contact (industry plug-in connectors) Male
DESCLONG
Long Description
Contact element for connecting a conductor to an industrial connector.
GTIN
4050118803013
MANUNAME
Manufacturer Name
Weidmueller Group
AAB754
Contact design
male
AAC194
Type of packaging
Kontakt (Industriesteckverbinder)
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
70 A
AAS458
Conductor connection method
crimp connection
AAF040
Mass
0.011 kg
AAD931
customs tariff number (TARIC)
74152900
URL
URL
Preview - Generation